??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-7/16 Inch
Expansion Type
Part Number
048007
Description
P2B-UN2-207
Approx. Weight
13.6 lbs
A
2-13/64 Inch
B
9-1/4 Inch
C
2-9/16 Inch
DMIN
6-13/16 Inch
DMAX
7-7/16 Inch
Total Exp.
3/16 Inch
F Bolt Diameter
5/8 Inch
G
1 Inch
H
1-3/4 Inch
J
5-11/16 Inch
L
4-1/16 Inch
M
2-3/4 Inch
R
21/32 Inch
S
1-35/64 Inch
Max RPM
1900
Capacity Static
46500 Lbs
Capacity Dynamic
38000 Lbs
Rollers/Row Number
18
Rollers/Row Mean Diameter
0.5827 Inch
Pitch Diameter
3.795 Inch
Radial Clearance
0.0016-0.0026
Collar Setscrews Size
3/8-16x3/4 Inch
Collar Setscrews Torque
290 Lbs
Materials Housing
Ductile Iron Grade 65-45-12 ASTM A536
Materials Inner Ring
4118 Case Carb.
Materials Outer Ring
E52100 Steel Inch
Materials Retainer
Polyamide
Materials Rollers
E52100 Steel
Static Misalig (+/-)
Download CAD models
Previews